ZHCSMS1B July 2020 – November 2020 TPS54JB20
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage range when VCC pin is powered by a valid external bias | 2.7 | 16 | V | ||
| VIN | Input voltage range when using the internal VCC LDO | 4.0 | 16 | V | ||
| VIN | Minimum VIN before enabling the converter when using the internal VCC LDO | 3.3 | V | |||
| VOUT | Output voltage range | 0.9 | 5.5 | V | ||
| Pin voltage | External VCC bias | 3.13 | 3.6 | V | ||
| Pin voltage | BOOT to SW | –0.1 | 3.6 | V | ||
| Pin voltage | EN, PGOOD | –0.1 | 5.5 | V | ||
| Pin voltage | MODE | –0.1 | VCC | V | ||
| Pin voltage | TRIP, SS/REFIN, FB | –0.1 | 1.5 | V | ||
| Pin voltage | VSNS– (refer to AGND) | –50 | 50 | mV | ||
| IPG | Power Good input current capability | 0 | 10 | mA | ||
| ILPEAK | Maximum peak inductor current | 35 | A | |||
| Minimum RTRIP | 0 | kΩ | ||||
| TJ | Operating junction temperature | –40 | 125 | °C | ||