ZHCSMS1B July 2020 – November 2020 TPS54JB20
PRODUCTION DATA
The device works well when powering from a 12-V Bus with single Vin configuration. As a single VIN configuration, the internal LDO is powered by 12-V Bus and generates a 3.0-V output to bias the internal analog circuitry and also powers up the gate drives. The VIN input range under this configuration is 4 V to 16 V for up to 20-A load current. Figure 7-3 shows an example for this single VIN configuration.
VIN and EN are the two signals to enable the part. For start-up sequence, any sequence between the VIN and EN signals can power the device up correctly.
Figure 7-3 Single VIN Configuration For 12-V Bus