ZHCSMS1B July 2020 – November 2020 TPS54JB20
PRODUCTION DATA
Figure 6-1 Efficiency vs Output Current, VCC = Int
| Vin = 12 V | Vout = 1 V | Int Vcc |
| 300 nH | 800 Khz |

| Vin = 12 V | Vout = 1 V | Ext Vcc 3.3 V |
| 300 nH | 800 Khz |
Figure 6-7 Output Voltage vs Output Current
| VIN = 12 V | IVCC = 2 mA |

| VIN = 12 V |
Figure 6-13 FCCM
Mode Load Transient
Figure 6-15 Enable Power-Down, Full Load
Figure 6-17 Vout
Ripple, FCCM, Full Load
Figure 6-19 Vout
Ripple, Skip-mode, 10mA Load
Figure 6-21 Overcurrent Protection
Figure 6-2 Efficiency vs Output Current, VCC = Int Skip-Mode
| Vin = 12 V | Vout = 5 V | Int Vcc |
| 800 nH | 600 Khz |

| Vin = 12 V | Vout = 5 V | Ext Vcc 3.3 V |
| 800 nH | 600 Khz |

| VIN = 12 V | VEN = 0 V | Internal VCC LDO |

| VIN = 12 V |
Figure 6-12 FCCM
Mode Load Transient
Figure 6-14 Enable Start-Up, Full Load
Figure 6-16 Enable Power-Up, Pre-Bias
Figure 6-18 Vout
Ripple, FCCM, No Load
Figure 6-20 Frequency Response, 20 A
Load
Figure 6-22 Enable into Overcurrent