ZHCSMS1B July 2020 – November 2020 TPS54JB20
PRODUCTION DATA
The RTRIP resistor sets the valley current limit. Equation 13 calculates the recommended current limit target. This includes the tolerance of the inductor and a factor of 0.85 for the tolerance of the current limit threshold. Equation 14 calculates the RTRIP resistor to set the current limit. The typical valley current limit target is 17.98 A and the closest standard value for RTRIP is 6.0 kΩ.


With the current limit set, Equation 15 calculates the typical maximum output current at current limit. Equation 16 calculates the typical peak current at current limit. As mentioned in Section 8.2.2.3, the saturation behavior of the inductor at the peak current during current limit must be considered. For worst case calculations, the tolerance of the inductance and the current limit must be included.