ZHCSMS1B July 2020 – November 2020 TPS54JB20
PRODUCTION DATA
The schematic shows a typical application for TPS54JB20. This example describes the design procedure of converting an input voltage range of 4 V to 16 V down to 1 V with a maximum output current of 20 A.
Figure 8-1 TPS54JB20Application Circuit Diagram