SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | VDD | –0.3 | 52 | V | |
| RC, SS, FB, DIS/ EN | –0.3 | 10 | |||
| ISNS | –0.3 | 8 | |||
| Output voltage | COMP, BP, GDRV | –0.3 | 9 | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |