ZHCSLL3A March 2022 – September 2023 TPS3760-Q1
PRODUCTION DATA
TPS3760-Q1 is a single channel device that has a single input sense pin and a single reset pin. The single channel is available as Open-Drain and Push-Pull.
The available output logic configuration combinations are shown in Table 8-2.
DESCRIPTION | NOMENCLATURE | VALUE | |
---|---|---|---|
GPN | TPS3760-Q1 (+ topology) | CHANNEL CONFIGURATION | |
Topology (OV and UV only)
| |||
TPS3760A-Q1 | UV OD L | ||
TPS3760B-Q1 | UV PP L | ||
TPS3760C-Q1 | UV OD H | ||
TPS3760D-Q1 | UV PP H | ||
TPS3760E-Q1 | OV OD L | ||
TPS3760F-Q1 | OV PP L | ||
TPS3760G-Q1 | OV OD H | ||
TPS3760H-Q1 | OV PP H |