SLVSHR0 May   2025 TPS2HCS08-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 A Version Package
    2. 5.2 Pinout - Version A
    3. 5.3 Version B Package
    4. 5.4 Pinout - Version B
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 State Diagram
      2. 8.3.2 Output Control
      3. 8.3.3 SPI Mode Operation
      4. 8.3.4 Fault Reporting
      5. 8.3.5 SLEEP
      6. 8.3.6 CONFIG/ACTIVE
      7. 8.3.7 LIMP_HOME State (Version A only)
      8. 8.3.8 Battery Supply Input (VBB) Under-voltage
      9. 8.3.9 LOW POWER MODE (LPM) States
        1. 8.3.9.1 MANUAL_LPM State
        2. 8.3.9.2 AUTO_LPM State
    4. 8.4 Feature Description
      1. 8.4.1 Protection Mechanisms
        1. 8.4.1.1 Overcurrent Protection
          1. 8.4.1.1.1 Inrush Period - Overcurrent Protection
          2. 8.4.1.1.2 Overcurrent Protection - Steady State Operation
          3. 8.4.1.1.3 Programmable Fuse Protection
          4. 8.4.1.1.4 Immediate Shutdown Overcurrent Protection (IOCP)
          5. 8.4.1.1.5 Auto Retry and Latch-off Behavior
        2. 8.4.1.2 Thermal Shutdown
        3. 8.4.1.3 Reverse Battery
      2. 8.4.2 Diagnostic Mechanisms
        1. 8.4.2.1 Integrated ADC
        2. 8.4.2.2 Digital Current Sense Output
        3. 8.4.2.3 Output Voltage Measurement
        4. 8.4.2.4 MOSFET Temperature Measurement
        5. 8.4.2.5 Drain-to-Source Voltage (VDS) Measurement
        6. 8.4.2.6 VBB Voltage Measurement
        7. 8.4.2.7 VOUT Short-to-Battery and Open-Load
          1. 8.4.2.7.1 Measurement With Channel Output (FET) Enabled
          2. 8.4.2.7.2 Detection With Channel Output Disabled
    5. 8.5 Parallel Mode Operation
    6. 8.6 TPS2HCS08 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Thermal Considerations
        2. 9.2.2.2 Configuring the Capacitive Charging Mode
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息
Auto Retry and Latch-off Behavior

When a thermal shutdown or an immediate shutdown overcurrent protection fault occurs, the channel with the fault will either auto-retry or latch off based on the LATCH_CHx bit setting in the CHx_CONFIG registers. Depending on the CAP_CHRG_CHx settings and the IOCP level, the auto retry response will behave differently.

Auto Retry Behavior - No Capacitive Charging Mode (CAP_CHRG_CHx = 00)

If CAP_CHRG_CHx = 00 and LATCH_CHx = 0 and a short circuit event occurs, after the channel turns off and tRETRY expires the device will retry in the inrush period with the IOCP level set through the INRUSH_LIMIT_CHx [3:0] bits. The INRUSH_DURATION_CHx [2:0] still sets the duration of the inrush period. If the IOCP level is greater than the IOCP_RETRY_FLBK and the number of retries is greater than nRETRY then the device will foldback to the IOCP_RETRY_FLBK level and will continue to retry at this level until the short is removed or the channel is toggled. Figure 8-24 and Figure 8-25 showcases these hot short cases that occur in steady state operation with IOCP below IOCP_RETRY_FLBK and IOCP above IOCP_RETRY_FLBK, respectively. Starting into a short in the inrush period results in the same retry behavior as a hot short in steady state except the first initial overcurrent shutdown level will be determined by the INRUSH_LIMIT_CHx [3:0].

TPS2HCS08-Q1 Hot Short during Steady State
                    Operation with CAP_CHRG_CHx = 00, Auto-retry (LATCH_CHx = 0), and
                        IOCP < IOCP_RETRY_FLBK Figure 8-24 Hot Short during Steady State Operation with CAP_CHRG_CHx = 00, Auto-retry (LATCH_CHx = 0), and IOCP < IOCP_RETRY_FLBK
TPS2HCS08-Q1 Hot Short during Steady State
                    Operation with CAP_CHRG_CHx = 00, Auto-retry (LATCH_CHx = 0), and
                        IOCP > IOCP_RETRY_FLBK Figure 8-25 Hot Short during Steady State Operation with CAP_CHRG_CHx = 00, Auto-retry (LATCH_CHx = 0), and IOCP > IOCP_RETRY_FLBK

Latch-off Behavior - No Capacitive Charging Mode (CAP_CHRG_CHx = 00)

If LATCH_CHx = 1 and CAP_CHRG_CHx = 00 and the IOCP level is exceeded, the device will latch-off and will not retry until the CHx_ON bit (version A) is toggled or the DIx pin (version B) is toggled or the LATCH_CHx bit is toggled. Upon resetting the latch either through an output toggle or through the LATCH_CHx bit toggle, the channel will start up into the inrush period if configured. Figure 8-26 below shows the latch behavior if a hot short circuit occurs during steady state operation with LATCH_CHx = 1. Figure 8-27 shows the latch behavior if the channel starts into a short circuit event in the inrush period.

TPS2HCS08-Q1 Hot Short during Steady State
                    Operation with CAP_CHRG_CHx = 00, Latch-off (LATCH_CHx = 1) Figure 8-26 Hot Short during Steady State Operation with CAP_CHRG_CHx = 00, Latch-off (LATCH_CHx = 1)
TPS2HCS08-Q1 Start into a Short Circuit
                    Event with CAP_CHRG_CHx = 00, Latch-off (LATCH_CHx = 1) Figure 8-27 Start into a Short Circuit Event with CAP_CHRG_CHx = 00, Latch-off (LATCH_CHx = 1)

Auto Retry Behavior - Current Limit Regulation Charging Mode (CAP_CHRG_CHx = 10)

If a short circuit event occurs in steady state operation with CAP_CHRG_CHx = 10 and LATCH_CHx = 0, after the channel turns off and tRETRY expires the device will retry into the inrush period with the current limit regulation (ICL_REG) set through the INRUSH_LIMIT_CHx [3:0] bits. Figure 8-28 shows a hot short event that occurs in steady state operation with CAP_CHRG_CHx = 10 and LATCH_CHx = 0. Figure 8-29 shows the auto-retry behavior if the channel starts into a short circuit event in the inrush period.

TPS2HCS08-Q1 Hot Short during Steady State
                    Operation with CAP_CHRG_CHx = 10 and Auto-retry (LATCH_CHx = 0) Figure 8-28 Hot Short during Steady State Operation with CAP_CHRG_CHx = 10 and Auto-retry (LATCH_CHx = 0)
TPS2HCS08-Q1 Start into a Short Circuit
                    Event with CAP_CHRG_CHx = 10 and Auto-rety (LATCH_CHx = 0) Figure 8-29 Start into a Short Circuit Event with CAP_CHRG_CHx = 10 and Auto-rety (LATCH_CHx = 0)

Latch-off Behavior - Current Limit Regulation Capactive Charging Mode (CAP_CHRG_CHx = 10)

If LATCH_CHx = 1 and CAP_CHRG_CHx = 10 and the IOCP level is exceeded, the device will latch-off and will not retry until the CHx_ON bit (version A) is toggled or the DIx pin (version B) is toggled or the LATCH_CHx bit is toggled. Upon resetting the latch either through an output toggle or through the LATCH_CHx bit toggle, the channel will start up into the inrush period if configured. Figure 8-30 below shows the latch behavior if a hot short circuit occurs during steady state operation with LATCH_CHx = 1. Figure 8-31 shows the latch behavior if the channel starts into a short circuit event in the inrush period.

TPS2HCS08-Q1 Hot Short during Steady State
                    Operation with CAP_CHRG_CHx = 10, Latch-off (LATCH_CHx = 1) Figure 8-30 Hot Short during Steady State Operation with CAP_CHRG_CHx = 10, Latch-off (LATCH_CHx = 1)
TPS2HCS08-Q1 Start into a Short Circuit
                    Event with CAP_CHRG_CHx = 10, Latch-off (LATCH_CHx = 1) Figure 8-31 Start into a Short Circuit Event with CAP_CHRG_CHx = 10, Latch-off (LATCH_CHx = 1)