SLVSHR0 May   2025 TPS2HCS08-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
    1. 5.1 A Version Package
    2. 5.2 Pinout - Version A
    3. 5.3 Version B Package
    4. 5.4 Pinout - Version B
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SPI Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 State Diagram
      2. 8.3.2 Output Control
      3. 8.3.3 SPI Mode Operation
      4. 8.3.4 Fault Reporting
      5. 8.3.5 SLEEP
      6. 8.3.6 CONFIG/ACTIVE
      7. 8.3.7 LIMP_HOME State (Version A only)
      8. 8.3.8 Battery Supply Input (VBB) Under-voltage
      9. 8.3.9 LOW POWER MODE (LPM) States
        1. 8.3.9.1 MANUAL_LPM State
        2. 8.3.9.2 AUTO_LPM State
    4. 8.4 Feature Description
      1. 8.4.1 Protection Mechanisms
        1. 8.4.1.1 Overcurrent Protection
          1. 8.4.1.1.1 Inrush Period - Overcurrent Protection
          2. 8.4.1.1.2 Overcurrent Protection - Steady State Operation
          3. 8.4.1.1.3 Programmable Fuse Protection
          4. 8.4.1.1.4 Immediate Shutdown Overcurrent Protection (IOCP)
          5. 8.4.1.1.5 Auto Retry and Latch-off Behavior
        2. 8.4.1.2 Thermal Shutdown
        3. 8.4.1.3 Reverse Battery
      2. 8.4.2 Diagnostic Mechanisms
        1. 8.4.2.1 Integrated ADC
        2. 8.4.2.2 Digital Current Sense Output
        3. 8.4.2.3 Output Voltage Measurement
        4. 8.4.2.4 MOSFET Temperature Measurement
        5. 8.4.2.5 Drain-to-Source Voltage (VDS) Measurement
        6. 8.4.2.6 VBB Voltage Measurement
        7. 8.4.2.7 VOUT Short-to-Battery and Open-Load
          1. 8.4.2.7.1 Measurement With Channel Output (FET) Enabled
          2. 8.4.2.7.2 Detection With Channel Output Disabled
    5. 8.5 Parallel Mode Operation
    6. 8.6 TPS2HCS08 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Thermal Considerations
        2. 9.2.2.2 Configuring the Capacitive Charging Mode
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息
Inrush Period - Overcurrent Protection

The inrush period is an optional mode of the device where it can be configured to allow the device to handle different inrush currents such as bulbs, motor stall currents, or capacitive loads at the initial turn on of a channel. The inrush period can be configured through the CAP_CHRG_CHx, INRUSH_DURATION_CHx, and INRUSH_LIMIT_CHx bits in the ILIM_CONFIG_CHx registers. If the inrush period is enabled, it will take effect in both the ACTIVE state and the LIMP_HOME state if a channel is enabled in either of these states.

The device offers two different ovecurrent protection settings in the inrush period which can be set through the CAP_CHRG_CHx bits:

  • No capacitive charging - immediate shutdown overcurrent protection (IOCP) only
  • Current limit regulation (ICL_REG)
The no capacitive charging setting, enables the device to have a different overcurrent protection (IOCP) value in the inrush period compared to steady state to allow for bulb current inrush or motor stall current. The current limit regulation mode, allows for the device to charge up large capacitances such as input capacitors on downstream ECUs. Depending on the CAP_CHRG_CHx bit settings, the values of the INRUSH_LIMIT_CHx will change. The overcurrent protection for each channel is independent and can be set on an per channel basis. Table 8-10 provides an overview of the two overcurrent protections in the inrush period.

Table 8-10 Overview of Capacitive Charging Mode in Inrush Period
Capacitive Charging Mode (CAP_CHRG_CHx) Overcurrent Type Range Duration set by Value set by
00 Immediate shutdown (IOCP) 10A to 55A INRUSH_DURATION_CHx [2:0] INRUSH_LIMIT_CHx [3:0]
01 Not supported
10 Current limit regulation (ICL_REG) 1.6A to 12A INRUSH_DURATION_CHx [2:0] INRUSH_LIMIT_CHx [3:0]
11 Not supported

The INRUSH_DURATION_CHx bits set the duration of the inrush period. It can be set from 0ms to 100ms. If the INRUSH_DURATION_CHx = 0, the inrush period duration will be set to 0ms and and the inrush period will not be entered when the channel is initially enabled. If a retry were to occur due to an overcurrent or thermal shutdown fault in the inrush period, the timer for exiting the inrush period will reset after each retry.

No Capacitive Charging - CAP_CHRG_CHx [1:0] = 00

The no capacitive charging setting, enables the device to have a different immediate shutdown overcurrent protection (IOCP) value in the inrush period compared to steady state operation to allow for different inrush events at startup such as bulb current inrush or motor stall current.

If CAP_CHRG_CHx [1:0] = 00, the immediate shutdown overcurrent protection (IOCP) value in the inrush period is set by the INRUSH_LIMIT_CHx [3:0] bits and the duration is set by the INRUSH_DURATION_CHx [2:0] bits. Once the inrush period duration timer expires the immediate shutdown overcurrent protection (IOCP) value will be set by the ILIMIT_SET_CHx [3:0] bits in steady state operation.

An example of this is shown in Figure 8-21.

TPS2HCS08-Q1 No Capacitive Charging
                        (CAP_CHRG_CHx [1:0] = 00) - Bulb Driving Example Figure 8-21 No Capacitive Charging (CAP_CHRG_CHx [1:0] = 00) - Bulb Driving Example

Current Limit Regulation Capacitive Charging Mode - CAP_CHRG_CHx [1:0] = 10

The device offers a current limit regulation capacitive charging mode to charge up large downstream capacitive loads such as bulk input capacitors on ECUs. If CAP_CHRG_CHx [1:0] = 10, the current limit regulation mode will clamp the output current when the channel is initially enabled at a value set by the INRUSH_LIMIT_CHx [3:0]. The device will limit the current continuously until the capacitive load has finished charging, the inrush period expires, or a thermal shutdown has occurred. The range of settings which can be programmed through the INRUSH_LIMIT_CHx [3:0] are from 1.6A to 12A and are specified in the electrical characteristic table as ICL_REG. If the VOUT voltage is greater than VBB - 2V and the inrush period timer has not expired, the device is able to slowly exit the current limit regulation without a large spike. An example of the current limit regulation capacitive charging mode and the slow exit before the inrush period timer expiration is shown in Figure 8-22.

TPS2HCS08-Q1 Current Limit Regulation
                    Capacitive Charging (CAP_CHRG_CHx [1:0] = 10) - ECU Input Bulk Capacitance
                    Driving Example Figure 8-22 Current Limit Regulation Capacitive Charging (CAP_CHRG_CHx [1:0] = 10) - ECU Input Bulk Capacitance Driving Example