ZHCSQ76 December 2022 TPS25961
PRODUCTION DATA
PARAMETER | VIN |
Typ | UNITS | |
---|---|---|---|---|
SRON | Output rising slew rate | 3.3 V | 4.43 | V/ms |
12 V | 5.17 | |||
18 V | 5.19 | |||
tD,ON | Turn on delay | 3.3 V | 2.14 | ms |
12 V | 2.37 | |||
18 V | 2.50 | |||
tR | Rise time | 3.3 V | 0.58 | ms |
12 V | 1.83 | |||
18 V | 2.67 | |||
tON | Turn on time | 3.3 V | 2.71 | ms |
12 V | 4.2 | |||
18 V | 5.17 | |||
tD,OFF | Turn off delay | 3.3 V | 15.00 | µs |
12 V | 14.22 | |||
18 V | 12.44 |