ZHCSQ76 December   2022 TPS25961
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 典型特性
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 欠压保护 (UVP) 和欠压锁定 (UVLO)
      2. 7.3.2 Overvoltage Protection
      3. 7.3.3 Inrush Current, Overcurrent and Short Circuit Protection
        1. 7.3.3.1 Slew Rate and Inrush Current Control (dVdt)
        2. 7.3.3.2 Active Current Limiting
        3. 7.3.3.3 Short-Circuit Protection
      4. 7.3.4 Overtemperature Protection (OTP)
      5. 7.3.5 Fault Response
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 典型应用
      1. 8.2.1 Adapter input protection for set-top boxes
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Programming the Current-Limit Threshold: RILM Selection
        2. 8.2.3.2 欠压和过压锁定设定点
        3. 8.2.3.3 Output Voltage Rise Time (tR)
      4. 8.2.4 Application Curves
    3. 8.3 Application Example
      1. 8.3.1 Application Curves
    4. 8.4 Power Supply Recommendations
      1. 8.4.1 瞬态保护
      2. 8.4.2 Output Short-Circuit Measurements
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 商标
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 术语表
  10. 10Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
Parameter Pin MIN MAX UNIT
VIN Maximum input voltage range, –40℃ ≤ TJ ≤ 125℃ IN –0.3 21 V
VOUT Maximum output voltage range, –40℃ ≤ TJ ≤ 125℃ OUT –0.3 VIN + 0.3
VEN/UVLO Maximum EN/UVLO pin voltage range EN/UVLO –0.3 20 V
VOV Maximum OVLO pin voltage range OVLO –0.3 6.5 V
VILIM Maximum ILIM pin voltage range ILIM
Internally limited

V
IMAX Maximum continuous switch current IN to OUT
Internally limited

A
TJ Junction temperature
Internally limited

°C
TLEAD Maximum lead temperature 300 °C
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.