ZHCSQ76 December 2022 TPS25961
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVLO | Overvoltage lock-out response time | VOVLO > VOV(R) to VOUT↓ | 1.3 | µs | ||
tLIM | Current limit response time | IOUT > 1.5 × ILIM to IOUT within 5% of ILIM | 30 | µs | ||
tSC | Short-circuit response time | IOUT > ISC to output current cut off | 5 | µs | ||
tTSD,RST | Thermal Shutdown auto-retry Interval | Device enabled and TJ < TSD – TSDHYS | 110 | ms |