ZHCSK92E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| SYNC (RT/SYNC PIN) WITH EXTERNAL CLOCK | ||||||
| fSYNC | Switching frequency using external clock on RT/SYNC pin | 300 | 2300 | kHz | ||
| TSYNC_MIN | Minimum SYNC input pulse width | fSYNC = 400 kHz, VRT/SYNC > VIH_RT/SYNC, VRT/SYNC < VIL_RT/SYNC | 100 | ns | ||
| TLOCK_IN | PLL lock time | 100 | µs | |||