ZHCSK92E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The TPS2584x-Q1 is internally compensated as shown in Figure 10-14. The internal compensation is designed such that the loop response is stable over the specified operating frequency and output voltage range. The TPS2584x-Q1 is optimized for transient response over the range 300 kHz ≤ fsw ≤ 2300 kHz.