ZHCSK92E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000(2) | V | |
| Charged device model (CDM), per AEC Q100-011 | Corner pins (1, 8, 9, 17, 25 and 32) | ±750(3) | |||
| Other pins | ±750(3) | ||||
| IEC 61000-4-2 contact discharge | DP_IN, DM_IN pins | ±8000(4) | |||
| IEC 61000-4-2 air-gap discharge | DP_IN, DM_IN pins | ±15000(4) | |||