ZHCSK92E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
The FAULT pins are open-drain output flags. The pins can be connected to the TPS2584x-Q1 VCC pin with 100 kΩ resistors, or connected to another suitable I/O voltage supply if actively monitored by a USB HUB or MCU. The pins can be left floating if unused.