ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS shutdown current | EN = 0 V | 25°C | 2.1 | μA | ||
–40°C to 85°C | 3.5 | μA | |||||
–40°C to 105°C | 4 | μA | |||||
IQ,VBIAS | VBIAS quiescent current | EN > VIH | 25°C | 7.5 | μA | ||
–40°C to 85°C | 18 | μA | |||||
–40°C to 105°C | 20 | μA | |||||
IQ,VIN | VIN quiescent current | EN > VIH | 25°C | 0.1 | μA | ||
–40°C to 85°C | 1 | μA | |||||
–40°C to 105°C | 1.5 | μA | |||||
ISD,VIN | VIN shutdown current | EN = 0 V, VIN= 1.3 V | 25°C | 0.1 | μA | ||
–40°C to 85°C | 1 | μA | |||||
–40°C to 105°C | 2 | μA | |||||
IEN | EN pin leakage | EN = VBIAS | –40°C to 105°C | 0.1 | μA | ||
Performance | |||||||
RON | On-resistance | VIN = 1.3 V | 25°C | 7.5 | mΩ | ||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 105°C | 15 | mΩ | |||||
VIN = 1.0 V | 25°C | 7.5 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 105°C | 15 | mΩ | |||||
VIN = 0.78 V | 25°C | 7.5 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 105°C | 15 | mΩ | |||||
VIN = 0.5 V | 25°C | 7.5 | mΩ | ||||
–40°C to 85°C | 12 | mΩ | |||||
–40°C to 105°C | 15 | mΩ | |||||
IINRUSH | Regulated inrush current | CL = 60 μF | –40°C to 105°C | 0.9 | 1.33 | A | |
VOL,PG | Power-Good VOL | IPG = 500 μA | –40°C to 105°C | 0.2 | V | ||
VHYS,EN | Enable pin hysteresis | VIN = 1.3 V | –40°C to 105°C | 75 | mV | ||
RPD,EN | Smart pulldown Resistance | EN < VIL | 25°C | 500 | kΩ | ||
–40°C to 105°C | 750 | kΩ | |||||
RQOD | QOD resistance | VIN = 1.0 V | 25°C | 16 | Ω | ||
–40°C to 105°C | 35 | Ω | |||||
Protection | |||||||
TSD | Thermal shutdown | - | 116 | 131 | 146 | °C |