ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | VIN + 0.3 | V |
VBIAS | Bias voltage | –0.3 | 6 | V |
VEN, VPG | Control pin voltage | –0.3 | 6 | V |
IMAX | Maximum current | 1.5 | A | |
IMAX_PLS | Maximum current (24 hours) | 4.5 | A | |
TJ | Junction temperature | Internally Limited | °C | |
Tstg | Storage temperature | –65 | 150 | °C |