ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VBIAS | A1 | I | Device bias supply. Connect a 0.1-µF capacitor to ground. |
GND | A2 | — | Device ground |
VIN | B1, C1 | I | Switch input |
VOUT | B2, C2 | O | Switch output |
EN | D1 | I | Switch enable |
PG | D2 | O | Open drain power-good signal, asserted low when the MOSFET has been fully enhanced. Connect to ground if unused. |