ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
Depending on the rise time at power-up, output load capacitances can cause large inrush currents that are limited only by parasitic resistance and inductances present in wiring and interconnections. These high currents can cause input voltage supply droop which can harm or cause malfunction in other circuits in the system.
To prevent these problems, TPS22999 regulates the inrush current(IINRUSH) to a 1-A typical during the turn-on phase. This regulation enables the system to operate reliably while maintaining a fast turn-on time.