ZHCST55A September 2023 – November 2023 TPS22999
PRODUCTION DATA
For this example, the values below are used as the design parameters.
PARAMETER | VALUE |
---|---|
VBIAS |
3.4 V |
VIN |
1.8 V |
Load capacitance |
60 μF |
Inrush current |
1 A |