ZHCSP75A July 2022 – December 2022 TPS1HC30-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tDR | Channel Turn-on delay time (from Standby) | VBB = 13.5 V, RL = 10 Ω 50% of EN to 10% of VOUT | 10 | 40 | 55 | µs |
| tDR | Channel Turn-on delay time (from Active) | VBB = 13.5 V, RL = 10 Ω 50% of EN to 10% of VOUT | 10 | 35 | 45 | µs |
| tDF | Channel Turn-off delay time | VBB = 13.5 V, RL = 10 Ω 50% of EN to 90% of VOUT | 10 | 30 | 45 | µs |
| SRR | VOUT rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT, RL = 10 Ω |
0.1 | 0.3 | 0.6 | V/µs |
| SRF | VOUT falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT, RL = 10 Ω |
0.1 | 0.3 | 0.6 | V/µs |
| fmax | Maximum PWM frequency | 0.4 | 2 | kHz | ||
| tON | Channel Turn-on time | VBB = 13.5 V, RL = 10 Ω 50% of EN to 80% of VOUT | 30 | 70 | 145 | µs |
| tOFF | Channel Turn-off time | VBB = 13.5 V, RL = 10 Ω 50% of EN to 20% of VOUT | 30 | 70 | 145 | µs |
| tON – tOFF | Turn-on and off matching | 1-ms enable pulse VBB = 13.5 V, RL = 10 Ω | –40 | 40 | µs | |
| 200-µs enable pulse, VBB = 13.5 V, RL = 10 Ω |
–40 | 40 | µs | |||
| ΔPWM | PWM accuracy - average load current | 200-µs enable pulse (1-ms period), VBB = 13.5 V, RL = 10 Ω |
–25 | 25 | % | |
| ≤500 Hz, 50% Duty cycle VBB = 13.5 V, RL = 10 Ω |
–12 | 12 | % | |||
| EON | Switching energy losses during turn-on | VBB = 13.5 V, RL = 10 Ω | 0.5 | mJ | ||
| EOFF | Switching energy losses during turn-off | VBB = 13.5 V, RL = 10 Ω | 0.5 | mJ | ||