ZHCSPB6E July 2022 – April 2025 TPS1211-Q1
PRODUCTION DATA
The TPS1211-Q1 has two modes of operation. Active mode and low IQ shutdown mode. If the EN/UVLO pin voltage is greater than the rising threshold, then the device is in active mode. In active state the internal charge pump is enabled, gate drivers and all the protection and diagnostic features are enabled.
If the EN/UVLO voltage is pulled < V(ENF), the device enters into low IQ shutdown mode. In this mode, the charge pump, gate drivers and all the protection features are disabled. The external FETs turn OFF. The TPS1211-Q1 consumes low IQ of 0.9 µA (typical) in this mode.