ZHCSPB6E July 2022 – April 2025 TPS1211-Q1
PRODUCTION DATA
Connect an approximately 100-kΩ resistor across CTMR as shown in the following figure. With this resistor, during the charging cycle, the voltage across CTMR gets clamped to a level below V(TMR_OC) resulting in a latch-off behavior.
Use Equation 9 to calculate CTMR capacitor to be connected between TMR and GND for RTMR = 100-kΩ.
Where, ITMR is internal pull-up current of 82-μA, tOC is desired overcurrent response time.
Toggle INP or EN/UVLO (below ENF) or power cycle VS below V(VS_PORF) to reset the latch. At low edge, the timer counter is reset and CTMR is discharged. PU pulls up to BST when INP is pulled high.