ZHCSQZ0A August 2022 – November 2022 TMUXHS221
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Device active current | OEn = L | 11 | 30 | µA | |
ISTDN | Device shutdown current | OEn = H | 1.3 | 4 | µA | |
CON | Output ON capacitance to GND | OEn = L | 1.7 | pF | ||
RON | Channel ON resistance | VI/O =0 V , IO = –8 mA | 3 | 5.4 | Ω | |
VI/O = 2.4 V, IO = –8 mA | 3.9 | 8 | Ω | |||
RON,FLAT | Channel ON resistance flatness defined as difference of RON over input voltage range | VI/O = 0 V and VI/O = 2.4 V; IO = –8 mA | 1 | Ω | ||
ΔRON | On-resistance match between pairs for the same channel at same VI/O, VCC and TA, | VI/O = 0 V; IO = –8 mA | 0.5 | Ω | ||
VI/O = 2.4 V; IO = –8 mA | 0.5 | Ω | ||||
VIH | Input high voltage, control pins (OEn, SEL) | 1.4 | 3.6 | V | ||
VIL | Input low voltage, control pins (OEn, SEL) | -0.3 | 0.4 | |||
IIH | Input high current, control pins (OEn, SEL) | VIN = 3.6 V | 1 | µA | ||
IIL | Input low current, control pins (OEn, SEL) | VIN = 0 V | 0.2 | µA | ||
II/O,H | Input high current, data pins (Dx, DAx, DBx) | VI/O = 3.6 V | 2 | µA | ||
II/O,L | Input low current, data pins (Dx, DAx, DBx) | VI/O = 0 V | 0.2 | µA | ||
IHIZ,I/O | Leakage current through turned off switch | OEn = H; VI/O = 3.6 V | 2 | µA | ||
IOFF,IN | Failsafe leakage current for control pins (IN) | VCC = 0 V, VIN = 3.6 V | 10 | µA | ||
IOFF,I/O | Failsafe leakage current for data pins (I/O) | VCC = 0 V, VI/O = 3.6 V | 10 | µA |