ZHCSQZ0A August 2022 – November 2022 TMUXHS221
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | DC plus AC power should not exceed these limits | 3.0 | 3.3 | 3.6 | V |
VCCRAMP | Supply voltage ramp time | 0.1 | 100 | ms | ||
VI/O | Voltage range for data signals (VI/O) | D, DA, DB | -0.3 | 3.6 | V | |
TA | Operating free-air/ambient temperature | -40 | 125 | °C | ||
TJ | Device junction temperature | -40 | 125 | °C |