ZHCSQ93B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tTRAN | Transition time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 85 | 145 | ns | |
| –40°C to +85°C | 155 | ns | |||||
| –40°C to +125°C | 185 | ns | |||||
| tON | Turn-on time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 90 | 130 | ns | |
| –40°C to +85°C | 140 | ns | |||||
| –40°C to +125°C | 160 | ns | |||||
| tOFF | Turn-off time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 125 | 160 | ns | |
| –40°C to +85°C | 170 | ns | |||||
| –40°C to +125°C | 180 | ns | |||||
| tBBM | Break-before-make time delay | VS = 18 V, RL = 300 Ω, CL = 35 pF Refer to Break-before-make Time |
25°C | 27 | ns | ||
| –40°C to +85°C | 10 | ns | |||||
| –40°C to +125°C | 10 | ns | |||||
| tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.14 | ms | ||
| –40°C to +85°C | 0.15 | ms | |||||
| –40°C to +125°C | 0.15 | ms | |||||
| tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 900 | ps | ||
| QINJ | Charge injection | VS = 22 V, CL = 100 pF Refer to Charge Injection |
25°C | 104 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Off Isolation |
25°C | –70 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz Refer to Off Isolation |
25°C | –50 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Crosstalk |
25°C | –112 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1MHz Refer to Crosstalk |
25°C | –93 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V Refer to Bandwidth |
25°C | 35 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.15 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –66 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP = 22 V, VBIAS = 22 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0006 | % | ||
| CS(OFF) | Source off capacitance | VS = 22 V, f = 1 MHz | 25°C | 45 | pF | ||
| CD(OFF) | Drain off capacitance | VS = 22 V, f = 1 MHz | 25°C | 55 | pF | ||
| CS(ON), CD(ON) |
On capacitance | VS = 22 V, f = 1 MHz | 25°C | 165 | pF | ||