ZHCSQ93B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 1.7 | 2.5 | Ω | |
| –40°C to +85°C | 3.2 | Ω | |||||
| –40°C to +125°C | 3.8 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = –15 V to +15 V ID = –10 mA Refer to On-Resistance |
25°C | 0.1 | 0.18 | Ω | |
| –40°C to +85°C | 0.19 | Ω | |||||
| –40°C to +125°C | 0.21 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = –15 V to +15 V IS = –10 mA Refer to On-Resistance |
25°C | 0.3 | 0.6 | Ω | |
| –40°C to +85°C | 0.8 | Ω | |||||
| –40°C to +125°C | 0.95 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.008 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –1 | 0.05 | 1 | nA |
| –40°C to +85°C | –4.5 | 4.5 | nA | ||||
| –40°C to +125°C | –33 | 33 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 22 V, VSS = –22 V Switch state is off VS = +15 V / –15 V VD = –15 V / + 15 V Refer to Off-Leakage Current |
25°C | –2.2 | 0.22 | 2.2 | nA |
| –40°C to +85°C | –10 | 10 | nA | ||||
| –40°C to +125°C | –70 | 70 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 22 V, VSS = –22 V Switch state is on VS = VD = ±15 V Refer to On-Leakage Current |
25°C | –1 | 0.05 | 1 | nA |
| –40°C to +85°C | –4.5 | 4.5 | nA | ||||
| –40°C to +125°C | –33 | 33 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.4 | 2 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –1.2 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 33 | 65 | µA | |
| –40°C to +85°C | 74 | µA | |||||
| –40°C to +125°C | 90 | µA | |||||
| ISS | VSS supply current | VDD = 22 V, VSS = –22 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 7 | 26 | µA | |
| –40°C to +85°C | 30 | µA | |||||
| –40°C to +125°C | 45 | µA | |||||