ZHCSQE5C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD – VSS(1) | Power supply voltage differential | 4.5 | 36 | V | ||
| VDD | Positive power supply voltage | 4.5 | 36 | V | ||
| VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | ||
| VSEL or VEN | Address or enable pin voltage | 0 | 36 | V | ||
| IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC(2) | mA | |||
| TA | Ambient temperature | –40 | 125 | °C | ||