ZHCSQE5C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
|---|---|---|---|---|---|
| PACKAGE | TEST CONDITIONS | ||||
| PW (TSSOP) | +36V Single Supply(1) | 455 | 300 | 165 | mA |
| ±15V Dual Supply | 455 | 300 | 165 | mA | |
| +12V Single Supply | 355 | 240 | 145 | mA | |
| ±5V Dual Supply | 335 | 225 | 140 | mA | |
| +5V Single Supply | 240 | 170 | 110 | mA | |
| RUM (WQFN) | +36V Single Supply(1) | 650 | 400 | 190 | mA |
| ±15V Dual Supply | 640 | 380 | 180 | mA | |
| +12V Single Supply | 500 | 310 | 170 | mA | |
| ±5V Dual Supply | 460 | 275 | 160 | mA | |
| +5V Single Supply | 330 | 210 | 120 | mA | |