ZHCSQE5C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0V to 10V ID = –10mA Refer to On-Resistance |
25°C | 2.8 | 5.4 | Ω | |
| –40°C to +85°C | 6.8 | Ω | |||||
| –40°C to +125°C | 7.4 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = 0V to 10V ID = –10mA Refer to On-Resistance |
25°C | 0.13 | 0.21 | Ω | |
| –40°C to +85°C | 0.23 | Ω | |||||
| –40°C to +125°C | 0.25 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = 0V to 10V ID = –10mA Refer to On-Resistance |
25°C | 0.8 | 1.7 | Ω | |
| –40°C to +85°C | 1.9 | Ω | |||||
| –40°C to +125°C | 2 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA Refer to On-Resistance |
–40°C to +125°C | 0.015 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 13.2V, VSS = 0V Switch state is off VS = 10V / 1V VD = 1V / 10V Refer to Off-Leakage Current |
25°C | –0.25 | 0.01 | 0.25 | nA |
| –40°C to +85°C | –2 | 2 | nA | ||||
| –40°C to +125°C | –16 | 16 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 13.2V, VSS = 0V Switch state is off VS = 10V / 1V VD = 1V / 10V Refer to Off-Leakage Current |
25°C | –0.6 | 0.12 | 0.6 | nA |
| –40°C to +85°C | –5 | 5 | nA | ||||
| –40°C to +125°C | –34 | 34 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 13.2V, VSS = 0V Switch state is on VS = VD = 10V or 1V Refer to On-Leakage Current |
25°C | –0.35 | 0.01 | 0.35 | nA |
| –40°C to +85°C | –2 | 2 | nA | ||||
| –40°C to +125°C | –16 | 16 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.4 | 2.25 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –1.25 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 13.2V, VSS = 0V Logic inputs = 0V, 5V, or VDD |
25°C | 30 | 44 | µA | |
| –40°C to +85°C | 52 | µA | |||||
| –40°C to +125°C | 62 | µA | |||||