ZHCS009J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
The 2806x devices incorporate a method to reduce the device current consumption. Because each peripheral unit has an individual clock-enable bit, significant reduction in current consumption can be achieved by turning off the clock to any peripheral module that is not used in a given application. Furthermore, any one of the three low-power modes could be taken advantage of to reduce the current consumption even further. Table 7-1 indicates the typical reduction in current consumption achieved by turning off the clocks.
| PERIPHERAL MODULE(1)(3) | IDD CURRENT REDUCTION (mA) |
|---|---|
| ADC | 2(2) |
| I2C | 3 |
| ePWM | 2 |
| eCAP | 2 |
| eQEP | 2 |
| SCI | 2 |
| SPI | 2 |
| COMP/DAC | 1 |
| HRPWM | 3 |
| HRCAP | 3 |
| USB | 12 |
| CPU-TIMER | 1 |
| Internal zero-pin oscillator | 0.5 |
| CAN | 2.5 |
| CLA | 20 |
| McBSP | 6 |
IDDIO current consumption is reduced by 15 mA (typical) when XCLKOUT is turned off.
The baseline IDD current (current when the core is executing a dummy loop with no peripherals enabled) is 40 mA, typical. To arrive at the IDD current for a given application, the current-drawn by the peripherals (enabled by that application) must be added to the baseline IDD current.
Following are other methods to reduce power consumption further: