ZHCS009J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
Table 5-1 lists the features of the TMS320F2806x devices.
| FEATURE | TYPE(1) | 28069 28069-Q1 28069U(2)(5) 28069M(2)(3) 28069M-Q1 28069F(2)(3) 28069F-Q1 (90 MHz) |
28068U(2)(5) 28068M(2)(3) 28068F(2)(3) (90 MHz) |
28067 28067-Q1 28067U(2)(5) (90 MHz) |
28066 28066-Q1 28066U(2)(5) (90 MHz) |
28065 28065-Q1 28065U(2)(5) (90 MHz) |
28064 28064U(2)(5) (90 MHz) |
28063 28063U(2)(5) (90 MHz) |
28062 28062-Q1 28062U(2)(5) 28062F(2)(3) 28062F-Q1 (90 MHz) |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Package Type (PFP and PZP are PowerPAD HTQFPs. PN and PZ are LQFPs.) |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
100-Pin PZ PZP |
80-Pin PN PFP |
|||
| Instruction cycle | – | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | ||||||||||
| Floating-Point Unit (FPU) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
| VCU | Yes | Yes | No | No | Yes | Yes | No | No | |||||||||||
| CLA | 0 | Yes | No | No | No | Yes | No | No | No | ||||||||||
| 6-Channel DMA | 0 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| On-chip Flash (16-bit word) | – | 128K | 128K | 128K | 128K | 64K | 64K | 64K | 64K | ||||||||||
| On-chip SARAM (16-bit word) | – | 50K | 50K | 50K | 34K | 50K | 50K | 34K | 26K | ||||||||||
| Code security for on-chip Flash, SARAM, and OTP blocks | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| Boot ROM (32K × 16) | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| One-time programmable (OTP) ROM (16-bit word) |
– | 1K | 1K | 1K | 1K | 1K | 1K | 1K | 1K | ||||||||||
| ePWM channels | 1 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | ||
| High-resolution ePWM Channels | 1 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | ||||||||||
| eCAP inputs | 0 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
| HRCAP | 0 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | ||
| eQEP modules | 0 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | ||
| Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| 12-Bit ADC | MSPS | 3 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | |||||||||
| Conversion Time | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | |||||||||||
| Channels | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | |||
| Temperature Sensor | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
| Dual Sample-and-Hold | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
| 32-Bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
| Comparators with Integrated DACs | 0 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
| I2C | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
| McBSP | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
| eCAN | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
| SPI | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||||||||
| SCI/UART | 0 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||||||||
| USB | 0 | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | ||||||||||
| 2-pin Oscillator | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||||||||
| 0-pin Oscillator | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||||||||||
| I/O pins (shared) | GPIO | – | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | |
| AIO | – | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||||||||||
| External interrupts | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
| Supply voltage (nominal) | – | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | ||||||||||
| Temperature options | T: –40°C to 105°C | – | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | |
| S: –40°C to 125°C | – | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | ||
| Q: –40°C to 125°C(5)(4) | – | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | ||