ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 3-1 provides an overview of the device. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
| HARDWARE FEATURES | C6748 | |||
|---|---|---|---|---|
| Peripherals
Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
DDR2/mDDR Memory Controller | DDR2, 16-bit bus width, up to 156 MHz
Mobile DDR, 16-bit bus width, up to 150 MHz |
||
| EMIFA | Asynchronous (8/16-bit bus width) RAM, Flash,
16-bit SDRAM, NOR, NAND |
|||
| Flash Card Interface | 2 MMC and SD cards supported | |||
| EDMA3 | 64 independent channels, 16 QDMA channels,
2 channel controllers, 3 transfer controllers |
|||
| Timers | 4 64-Bit General Purpose (each configurable as 2 separate 32-bit timers, one configurable as Watch Dog) | |||
| UART | 3 (each with RTS and CTS flow control) | |||
| SPI | 2 (Each with one hardware chip select) | |||
| I2C | 2 (both Master/Slave) | |||
| Multichannel Audio Serial Port [McASP] | 1 (each with transmit/receive, FIFO buffer, 16 serializers) | |||
| Multichannel Buffered Serial Port [McBSP] | 2 (each with transmit/receive, FIFO buffer, 16) | |||
| 10/100 Ethernet MAC with Management Data I/O | 1 (MII or RMII Interface) | |||
| eHRPWM | 4 Single Edge, 4 Dual Edge Symmetric, or
2 Dual Edge Asymmetric Outputs |
|||
| eCAP | 3 32-bit capture inputs or 3 32-bit auxiliary PWM outputs | |||
| UHPI | 1 (16-bit multiplexed address/data) | |||
| USB 2.0 (USB0) | High-Speed OTG Controller with on-chip OTG PHY | |||
| USB 1.1 (USB1) | Full-Speed OHCI (as host) with on-chip PHY | |||
| General-Purpose Input/Output Port | 9 banks of 16-bit | |||
| LCD Controller | 1 | |||
| SATA Controller | 1 (Supports both SATA I and SATAII) | |||
| Universal Parallel Port (uPP) | 1 | |||
| Video Port Interface (VPIF) | 1 (video in and video out) | |||
| PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | |||
| On-Chip Memory | Size (Bytes) | 448KB RAM | ||
| Organization | DSP
32KB L1 Program (L1P)/Cache (up to 32KB) 32KB L1 Data (L1D)/Cache (up to 32KB) 256KB Unified Mapped RAM/Cache (L2) DSP Memories can be made accessible to EDMA3 and other peripherals. ADDITIONAL MEMORY 128KB RAM |
|||
| Security | Secure Boot | TI Basic Secure Boot | ||
| C674x CPU ID + CPU Rev ID | Control Status Register (CSR.[31:16]) | 0x1400 | ||
| C674x Megamodule Revision | Revision ID Register (MM_REVID[15:0]) | 0x0000 | ||
| JTAG BSDL_ID | DEVIDR0 Register | see Section 6.34.4.1, JTAG Peripheral Register Description | ||
| CPU Frequency | MHz | 674x DSP 375 MHz (1.2V) or 456 MHz (1.3V) | ||
| Voltage | Core (V) | Variable (1.2V-1.0V) for 375 MHz version
Variable (1.3V-1.0V) for 456 MHz version |
||
| I/O (V) | 1.8V or 3.3 V | |||
| Packages | 13 mm x 13 mm, 361-Ball 0.65 mm pitch, PBGA (ZCE) | |||
| 16 mm x 16 mm, 361-Ball 0.80 mm pitch, PBGA (ZWT) | ||||
| Product Status(1) | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
375 MHz versions - PD
456 MHz versions - PD |
||