ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| Supply voltage ranges | Core Logic, Variable and Fixed
(CVDD, RVDD, RTC_CVDD, PLL0_VDDA , PLL1_VDDA , SATA_VDD, USB_CVDD)(2) |
-0.5 V to 1.4 V |
| I/O, 1.8V
(USB0_VDDA18, USB1_VDDA18, SATA_VDDR, DDR_DVDD18)(2) |
-0.5 V to 2 V | |
| I/O, 3.3V
(DVDD3318_A, DVDD3318_B, DVDD3318_C, USB0_VDDA33, USB1_VDDA33)(2) |
-0.5 V to 3.8V | |
| Input voltage (VI) ranges | Oscillator inputs (OSCIN, RTC_XI), 1.2V | -0.3 V to CVDD + 0.3V |
| Dual-voltage LVCMOS inputs, 3.3V or 1.8V (Steady State) | -0.3V to DVDD + 0.3V | |
| Dual-voltage LVCMOS inputs, operated at 3.3V
(Transient Overshoot/Undershoot) |
DVDD + 20%
up to 20% of Signal Period |
|
| Dual-voltage LVCMOS inputs, operated at 1.8V
(Transient Overshoot/Undershoot) |
DVDD + 30%
up to 30% of Signal Period |
|
| USB 5V Tolerant IOs:
(USB0_DM, USB0_DP, USB0_ID, USB1_DM, USB1_DP) |
5.25V(3) | |
| USB0 VBUS Pin | 5.50V(3) | |
| Output voltage (VO) ranges | Dual-voltage LVCMOS outputs, 3.3V or 1.8V
(Steady State) |
-0.3 V to DVDD + 0.3V |
| Dual-voltage LVCMOS outputs, operated at 3.3V
(Transient Overshoot/Undershoot) |
DVDD + 20%
up to 20% of Signal Period |
|
| Dual-voltage LVCMOS outputs, operated at 1.8V
(Transient Overshoot/Undershoot) |
DVDD + 30%
up to 30% of Signal Period |
|
| Clamp Current | Input or Output Voltages 0.3V above or below their respective power rails. Limit clamp current that flows through the I/O's internal diode protection cells. | ±20mA |
| Operating Junction Temperature ranges, TJ | Commercial (default) | 0°C to 90°C |
| Industrial (D suffix) | -40°C to 90°C | |
| Extended (A suffix) | -40°C to 105°C |