ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 6-43 shows the compatible SATA components and supported modes. Note that the only supported configuration is an internal cable from the processor host to the SATA device.
| PARAMETER | MIN | MAX | UNIT | SUPPORTED |
|---|---|---|---|---|
| Transfer Rates | 1.5 | 3.0 | Gbps | |
| eSATA | No | |||
| xSATA | No | |||
| Backplane | No | |||
| Internal Cable | Yes |