ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 6-44 shows the stackup and feature sizes required for SATA.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| PCB Routing/Plane Layers | 4 | 6 | Layers | |
| Signal Routing Layers | 2 | 3 | Layers | |
| Number of ground plane cuts allowed within SATA routing region | 0 | Layers | ||
| Number of layers between SATA routing region and reference ground plane | 0 | |||
| PCB Routing Feature Size | 4 | Mils | ||
| PCB Trace Width w | 4 | Mils | ||
| PCB BGA escape via pad size | 18 | Mils | ||
| PCB BGA escape via hole size | 8 | Mils | ||
| Device BGA pad size (1) |