ZHCSQR8A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Digital Input/Output | ||||||
| VIH | Input logic high voltage, SDI1, CS1, SCK1, SDI2, CS2, SCK2 | 0.75 * VCC | V | |||
| VIL | Input logic low voltage, SDI1, CS1, SCK1, ALERT1, SDI2, CS2, SCK2, ALERT2 | 0.25 * VCC | V | |||
| VOH | Output HIGH voltage, SDOx pins | IOUT = 2 mA | VCC –0.4 | VCC | V | |
| VOL | Output LOW voltage, SDOx pins | IOUT = -2 mA | 0 | 0.4 | V | |
| VOL | Output LOW voltage, ALERTx pins | IOUT = -2 mA | 0 | 0.4 | V | |
| tFALL_ALERT | ALERTx output fall time | RPU = 10 kΩ CL = 20 pF |
50 | ns | ||
| tALERT | ALERTx output pulse width with conversion complete or threshold cross interrupt event | ALERT_MODE = 0h Interrupt & Trigger Mode |
5 | µs | ||
| tALERT | ALERTx output pulse width with other interrupt events | ALERT_MODE = 0h Interrupt & Trigger Mode |
31 | µs | ||
| IOZ | Output Leakage current, ALERTx pins | ALERT pin disabled VOZ = 5.5 V |
0 | 30 | 100 | nA |
| Power Supply | ||||||
| VCC_PORRise | Power on reset voltage at VCCx ramping up | 1.15 | 1.4 | 1.7 | V | |
| VCC_PORFall | Power off reset voltage at VCCx ramping down | 0.8 | 1.2 | 1.6 | V | |
| VCC_UV | Under voltage threshold at VCCx | 2.0 | 2.1 | 2.3 | V | |
| VCC_OV | Over voltage threshold at VCCx | 5.57 | 5.9 | 6.9 | V | |
| IACTIVE | Active mode current from VCC1 or VCC2 | CS high | 3.4 | 4.5 | mA | |
| ISTDBY | Stand-by mode current from VCC1 or VCC2 | CS high | 0.8 | 1.2 | mA | |
| ICFG | Configuration mode current from VCC1 or VCC2 | CS high | 0.06 | 0.15 | mA | |
| ISLP | Sleep mode current from VCC1 or VCC2 | CS high | 1.3 | 45 | µA | |
| IDEEP_SLP | Deep sleep mode current from VCC1 or VCC2 | CS high | 5 | 300 | nA | |
| ICC_DCM | Duty-cycle mode current consumption for each die One channel enabled CONV_AVG = 0h |
Data active rate 1000 Hz | 290 | µA | ||
| Data active rate 100 Hz | 34 | µA | ||||
| Data active rate 10 Hz | 4.5 | µA | ||||
| Data active rate 1 Hz | 2.2 | µA | ||||
| Duty-cycle mode current consumption for each die Two channels enabled CONV_AVG = 0h |
Data active rate 1000 Hz | 360 | µA | |||
| Data active rate 100 Hz | 43 | µA | ||||
| Data active rate 10 Hz | 5 | µA | ||||
| Data active rate 1 Hz | 2.3 | µA | ||||
| Operating Speed | ||||||
| tw_trigger | Pulse width for conversion trigger input signal | 15 | µs | |||
| tmeasure | Conversion time (1) OPERATING_MODE = 2h One channel enabled |
CONV_AVG = 0h(2) | 50 | µs | ||
| CONV_AVG = 5h(3) | 825 | µs | ||||
| fHFOSC | Internal high-frequency oscillator speed | 2.95 | 3.2 | 3.5 | MHz | |
| fLFOSC | Internal low-frequency oscillator speed | 13.5 | 16 | 19.5 | KHz | |
| Temperature Sensing | ||||||
| TSENS_T0 | Reference temperature for TADCT0 | 20.5 | 25 | 29.5 | ℃ | |
| TADCT0 | TEMP_RESULT decimal value @ TSENS_T0 | 17522 | ||||
| TADCRES | Temp sensing resolution | 58.2 | 60.0 | 61.8 | LSB/℃ | |
| NRMS (T) | RMS (1 Sigma) temperature noise | CONV_AVG = 5h | 0.06 | ℃ | ||
| CONV_AVG = 0h | 0.35 | ℃ | ||||
| Sensor Location | ||||||
| ds1_s2 | Sensor displacement in the X and Y plane | 25 | 75 | µm | ||
| As1_s2 | Relative angular rotation between top and bottom sensor in degree | 1 | 3 | deg | ||