ZHCSQR8A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
With DATA_TYPE = 000b, the TMAG5170D-Q1 supports a regular 16-bit register read during the 32-bit SDO frame as explained in Figure 6-7. In this read mode, 12-bit status bits are displayed. All the status bits except for the ERROR_STAT bit are directly read from the status registers. The ERROR_STAT bit indicates if any error bit set in the device. Figure 6-7 shows how the status bits STAT[2:0] can be changed based off CMD1 value in the previous frame.