ZHCSQR8A March 2023 – December 2023 TMAG5170D-Q1
PRODUCTION DATA
Figure 6-5 shows that the TMAG5170D-Q1 can enable offset correction for a pair of magnetic axes. The magnetic axes and order are selected based off the ANGLE_EN register bit settings. The MAG_OFFSET_CONFIG register stores the offset values to be corrected in 2's complement data format. The selection and order of the sensors are defined in the ANGLE_EN register bits setting. The default value of these offset correction registers are set as zero.
The MAG_OFFSET_CONFIG register contains OFFSET_VALUE1 and OFFSET_VALUE2 that are added to the sensor conversion results as defined by of the OFFSET_SELECTION field of the MAG_OFFSET_CONFIG register. The data format is 2's complement format with a LSB size define by the range.
| Magnetic Offset (mT) | Offset_Config_x[7:0] | ||||||
|---|---|---|---|---|---|---|---|
| Range = 50 mT | Range = 25 mT | Range = 100 mT | Range = 150 mT | Range = 75 mT | Range = 300 mT | BINARY | HEX |
| -1.60 | -0.80 | -3.20 | -4.80 | -2.40 | -9.60 | 100 0000 | 40h |
| -1.35 | -0.67 | -2.70 | -4.05 | -2.02 | -8.10 | 100 1010 | 4Ah |
| -0.02 | -0.01 | -0.05 | -0.07 | -0.03 | -0.15 | 111 1111 | 7Fh |
| 0 | 0 | 0 | 0 | 0 | 0 | 000 0000 | 00h |
| 0.02 | 0.01 | 0.05 | 0.07 | 0.03 | 0.15 | 000 0001 | 01h |
| 1.35 | 0.67 | 2.70 | 4.05 | 2.02 | 8.10 | 011 0110 | 36h |
| 1.57 | 0.78 | 3.15 | 4.72 | 2.36 | 9.45 | 011 1111 | 3Fh |