ZHCSH76C October 2017 – March 2024 TLV757P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIN | Input voltage | 1.45 | 5.5 | V | |||
| VOUT | Output voltage | 0.6 | 5.0 | V | |||
| Output accuracy | –40°C ≤ TJ ≤ 85°C, VOUT ≥ 1V | –1 | 1 | % | |||
| –40°C ≤ TJ ≤ 85°C, 0.6V ≤ VOUT < 1V | –10 | 10 | mV | ||||
| VOUT ≥ 1V | –1.5 | 1.5 | % | ||||
| 0.6V ≤ VOUT < 1V | –15 | 15 | mV | ||||
| (ΔVOUT)ΔVIN | Line regulation | VOUT + 0.5V(1) ≤ VIN ≤ 5.5V | 2 | mV | |||
| ΔVOUT/ΔIOUT | Load regulation | 0.1mA ≤ IOUT ≤ 1A, VIN ≥ 2.4V | DRV package | 0.044 | V/A | ||
| DBV package | 0.060 | ||||||
| ΔVOUT/ΔIOUT | Load regulation | 0.1 mA ≤ IOUT ≤ 1A, VIN ≥ 2.4V | DYD package | 0.069 | V/A | ||
| IGND | Ground current | TJ = 25°C | 25 | 31 | µA | ||
| –40°C ≤ TJ ≤ +85°C | 33 | ||||||
| –40°C ≤ TJ ≤ +125°C | 40 | ||||||
| ISHDN | Shutdown current | VEN ≤ 0.4V, 1.45V ≤ VIN ≤ 5.5V | 0.1 | 1 | µA | ||
| ICL | Output current limit | VIN = VOUT + VDO(MAX) + 0.25V | VOUT = VOUT - 0.2V, VOUT ≤ 1.5V | 1.2 | 1.55 | 1.78 | A |
| VOUT = 0.9 x VOUT, 1.5V < VOUT ≤ 4.5V |
|||||||
| ISC | Short circuit current limit | VOUT = 0V, VIN = VOUT + VDO(MAX) + 0.25V | 755 | mA | |||
| VDO | Dropout voltage | IOUT = 1A, –40°C ≤ TJ ≤ +85°C |
0.6V ≤ VOUT < 0.8V | 1350 | 1400 | mV | |
| 0.8V ≤ VOUT < 1V | 1200 | 1300 | |||||
| 0.8V ≤ VOUT < 1V, DYD package | 1225 | 1325 | |||||
| 1V ≤ VOUT < 1.2V | 1100 | 1150 | |||||
| 1V ≤ VOUT < 1.2V, DYD package | 1125 | 1175 | |||||
| 1.2V ≤ VOUT < 1.5V | 1000 | 1050 | |||||
| 1.2V ≤ VOUT < 1.5V, DYD package | 1025 | 1075 | |||||
| 1.5V ≤ VOUT < 1.8V | 700 | 800 | |||||
| 1.5V ≤ VOUT < 1.8V, DYD package | 725 | 825 | |||||
| 1.8V ≤ VOUT < 2.5V | 650 | 750 | |||||
| 1.8V ≤ VOUT < 2.5V, DYD package | 650 | 775 | |||||
| 2.5V ≤ VOUT < 3.3V | 500 | 600 | |||||
| 2.5V ≤ VOUT < 3.3V, DYD package | 525 | 625 | |||||
| 3.3V ≤ VOUT < 5.0V | 300 | 425 | |||||
| 3.3V ≤ VOUT < 5.0V, DYD package | 300 | 450 | |||||
| IOUT = 1A, –40°C ≤ TJ ≤ +125°C |
0.6V ≤ VOUT < 0.8V | 1450 | |||||
| 0.8V ≤ VOUT < 1V | 1350 | ||||||
| 0.8V ≤ VOUT < 1V, DYD package | 1375 | ||||||
| 1V ≤ VOUT < 1.2V | 1200 | ||||||
| 1V ≤ VOUT < 1.2V, DYD package | 1225 | ||||||
| 1.2V ≤ VOUT < 1.5V | 1100 | ||||||
| 1.2V ≤ VOUT < 1.5V, DYD package | 1125 | ||||||
| 1.5V ≤ VOUT < 1.8V | 850 | ||||||
| 1.5V ≤ VOUT < 1.8V, DYD package | 875 | ||||||
| 1.8V ≤ VOUT < 2.5V | 800 | ||||||
| 1.8V ≤ VOUT < 2.5V, DYD package | 825 | ||||||
| 2.5V ≤ VOUT < 3.3V | 650 | ||||||
| 2.5V ≤ VOUT < 3.3V, DYD package | 675 | ||||||
| 3.3V ≤ VOUT < 5.0V | 475 | ||||||
| 3.3V ≤ VOUT < 5.0V, DYD package | 500 | ||||||
| PSRR | Power supply rejection ratio | f = 1kHz, VIN = VOUT + 1V, IOUT = 50mA | 52 | dB | |||
| f = 100kHz, , VIN = VOUT + 1 V, IOUT = 50mA | 46 | ||||||
| f = 1MHz, , VIN = VOUT + 1V, IOUT = 50mA | 52 | ||||||
| Vn | Output noise voltage | BW = 10Hz to 100kHz, VOUT = 1.2V, IOUT = 1A | 71.5 | µVRMS | |||
| VUVLO | Undervoltage lockout | VIN rising | 1.21 | 1.3 | 1.44 | V | |
| VUVLO, HYST | Undervoltage lockout hysteresis | VIN falling | 40 | mV | |||
| tSTR | Startup time | 550 | µs | ||||
| VHI | EN pin high voltage (enabled) | 1 | V | ||||
| VLO | EN pin low voltage (enabled) | 0.3 | V | ||||
| IEN | Enable pin current | VIN = 5.5V, EN = 5.5V | 10 | nA | |||
| RPULLDOWN | Pulldown resistance | VIN = 3.3V (P version only) | 95 | Ω | |||
| TSD | Thermal shutdown | Shutdown, temperature increasing | 165 | °C | |||
| Reset, temperature decreasing | 155 | °C | |||||