ZHCSH76C October 2017 – March 2024 TLV757P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Junction temperature is determined using the junction-to-ambient thermal resistance (RθJA) and the total power dissipation (PD). Use Equation 6 to calculate the power dissipation. Multiply PD by RθJA and add the ambient temperature (TA) to calculate the junction temperature (TJ) as Equation 7 shows.
If the (TJ(MAX)) value does not exceed 125°C, calculate the maximum ambient temperature as Equation 8 shows. Equation 9 calculates the maximum ambient temperature with a value of 82.916°C.