ZHCSI89D November 2017 – September 2024 TLV755P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 7-1 lists the design requirements for this application.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 4.3V |
| Output voltage | 3.3V |
| Input current | 500mA (maximum) |
| Output load | 250mA DC |
| Maximum ambient temperature | 70°C |