ZHCSLZ2B October 2022 – September 2023 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | –3 | ±0.5 | 3 | mV | |
| TA = –40°C to +125°C | –4 | 4 | mV | |||
| dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1.2 | µV/°C | ||
| PSRR | Power supply rejection ratio | VS = 2.4 V to 40 V, VCM = (V–) | 100 | dB | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current, No Load | Output Low, TA = 25°C TLV1811-Q1 Only |
6 | 7.5 | µA | |
| Output Low, TA = –40°C to +125°C TLV1811-Q1 Only |
8.5 | |||||
| Output High, TA = 25°C TLV1811-Q1 Only |
8 | 10 | ||||
| Output High, TA = –40°C to +125°C TLV1811-Q1 Only |
11 | |||||
| IQ | Quiescent current per comparator, No Load | Output Low, TA = 25°C | 5 | 6.5 | µA | |
| Output Low, TA = –40°C to +125°C | 7.5 | |||||
| Output High, TA = 25°C | 7 | 9 | ||||
| Output High, TA = –40°C to +125°C | 10 | |||||
| VPOR | Power On Reset Voltage | 1.7 | V | |||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current (1) | 150 | fA | |||
| TA = –40°C to +125°C | –1.2 | 1.2 | nA | |||
| IOS | Input offset current (1) | 10 | fA | |||
| INPUT CAPACITANCE | ||||||
| CID | Input Capacitance, Differential | 2 | pF | |||
| CIC | Input Capacitance, Common Mode | 8 | pF | |||
| INPUT COMMON MODE RANGE | ||||||
| VCM-Range | Common-mode voltage range | VS = 2.4 V to 40 V TA = –40°C to +125°C, Rail to Rail |
(V–) – 0.2 | (V+) + 0.2 | V | |
| OUTPUT | ||||||
| VOL | Voltage swing from (V–) | ISINK = 4 mA TA = –40°C to +125°C |
250 | mV | ||
| VOH | Voltage swing from (V+) (for Push-Pull only) | ISOURCE = 4 mA TA = –40°C to +125°C |
250 | mV | ||
| ILKG | Open-drain output leakage current | VID = +0.1 V, VPULLUP = (V+) TA = –40°C to +125°C |
0.1 | nA | ||
| IOL | Short-circuit current | Sinking | 15 | 30 | mA | |
| IOH | Short-circuit current | Sourcing (for Push-Pull only) | 15 | 30 | mA | |