ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE SWITCHING CHARACTERISTICS | ||||||
trx_pdr
trx_pdf |
Receiver rising/falling propagation delay time (ISO/DIS 17987 Param 31,76) | RRXD = 2.4 kΩ, CRXD = 20 pF (See Figure 8-13, Figure 8-14) | 6 | µs | ||
trs_sym | Symmetry of receiver propagation delay time Receiver rising propagation delay time (ISO/DIS 17987 Param 32, 77) | Rising edge with respect to falling edge, (trx_sym = trx_pdf – trx_pdr), RRXD = 2.4 kΩ, CRXD = 20 pF (Figure 8-13, Figure 8-14) | –2 | 2 | µs | |
tLINBUS | LIN wakeup time (minimum dominant time on LIN bus for wakeup) | See Figure 8-17, Figure 9-5, and Figure 9-6 | 25 | 100 | 150 | µs |
tCLEAR | Time to clear false wakeup prevention logic if LIN bus had a bus stuck dominant fault (recessive time on LIN bus to clear bus stuck dominant fault) | See Figure 9-6 | 10 | 60 | µs | |
tDST | Dominant state time out | 20 | 45 | 80 | ms | |
tMODE_CHANGE | Mode change delay time | Time to change from normal mode to sleep mode through EN pin: See Figure 8-15 | 15 | µs | ||
Mode change delay time sleep mode to normal mode | Time to change from sleep mode to normal mode through EN pin and not due to a wake event; RXD pulled up to VCC: See Figure 8-15 | 800 | µs | |||
tNOMINT | Normal mode initialization time | Time for normal mode to initialize and data on RXD pin to be valid, includes tMODE_CHANGE for standby mode to normal mode See Figure 8-15 | 45 | µs | ||
tINACT_FS | Timer for inactivity coming out of sleep mode and when coming out of failsafe mode to determine if caused event has been cleared (1) | 250 | ms | |||
tPWR | Power up time | Upon power up time it takes for valid data on RXD | 1.5 | ms | ||
SPI SWITCHING CHARACTERISTICS | ||||||
fSCK | SCK, SPI clock frequency (1) | 5 | MHz | |||
tSCK | SCK, SPI clock period (1) | See Figure 8-18 | 200 | ns | ||
tRSCK | SCK rise time (1) | See Figure 8-18 | 40 | ns | ||
tFSCK | SCK fall time (1) | See Figure 8-18 | 40 | ns | ||
tSCKH | SCK, SPI clock high (1) | See Figure 8-18 | 80 | ns | ||
tSCKL | SCK, SPI clock low (1) | See Figure 8-18 | 80 | ns | ||
tACC | First read access time from chip select (1) | See Figure 8-18 | 50 | ns | ||
tCSS | Chip select setup time (1) | See Figure 8-18 | 100 | ns | ||
tCSH | Chip select hold time (1) | See Figure 8-18 | 100 | ns | ||
tCSD | Chip select disable time (1) | See Figure 8-18 | 500 | ns | ||
tSISU | Data in setup time (1) | See Figure 8-18 | 30 | ns | ||
tSIH | Data in hold time (1) | See Figure 8-18 | 40 | ns | ||
tSOV | Data out valid (1) | See Figure 8-18 | 80 | ns | ||
tRSO | SO rise time (1) | See Figure 8-18 | 40 | ns | ||
tFSO | SO fall time (1) | See Figure 8-18 | 40 | ns |