ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge (1), LIN, VSUP and WAKE terminal to GND(2) | IEC 61000-4-2 contact discharge | ±15000 | V |
IEC 61000-4-2 air-gap discharge | ±15000 | |||
Powered electrostatic discharge SAEJ2962-1(4) | SAEJ2962-1 contact discharge | ±8000 | V | |
SAEJ2962-1 air discharge | ±15000 | |||
Transient | ISO7637-2 and IEC 62215-3 Transients according to IBEE LIN EMC test spec(3) | Pulse 1 | -450 | V |
Pulse 2a | 75 | |||
Pulse 3a | -225 | |||
Pulse 3b | 225 |