ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
When PIN/nCS is connected to ground at power up, this pin becomes the pin programmable watchdog delay input. This pin sets the upper boundary of the window watchdog. It can be connected to VCC, GND or left floating. When connected directly to VCC or GND or left open, the window frame takes on one of three value ranges: GND – 32 ms to 48 ms, VCC – 480 ms to 720 ms or left open – 4.8 s to 7.2 s. The closed versus open windows are based upon 50%/50%.
When PIN/nCS is connected to a high-Z output pin from a processor this pin becomes the SPI input clock.