ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
At low input voltages, the regulator drops out of regulation and the output voltage tracks input minus a voltage based on the load current (IL) and power-switch resistor. This tracking allows for a smaller input capacitance and can possibly eliminate the need for a boost converter during cold-crank conditions.