ZHCSJ75C December 2018 – June 2022 TLIN2441-Q1
PRODUCTION DATA
Characteristic curves below show the LDO performance between 0 V and 5.5 V when ramping up and ramping down.
VCC = 5 V | ICC Load = 70 mA | Ramp Up |
VCC = 5 V | ICC Load = 70 mA | Ramp Down |
VCC = 5 V | ICC Load = 70 mA | Ramp Up |
VCC = 5 V | Sleep Mode | Ramp Down |
VCC = 3.3 V | ICC Load = 70 mA | Ramp Up |
VCC = 3.3 V | ICC Load = 70 mA | Ramp Up |
VCC = 3.3 V | ICC Load = 70 mA | Ramp Up |
VCC = 3.3 V | Sleep Mode | Ramp Down |