ZHCSMQ2O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 3.6 | 18 | V | |
VIH | High-level input voltage | RESIN | 2 | 18 | V |
VIL | Low-level input voltage | RESIN | 0 | 0.8 | V |
VI | Input voltage | SENSE | 0 | 18 | V |
IOH | High-level output current | RESET | –20 | mA | |
IOL | Low-level output current | RESET | 20 | mA | |
TA | Operating free-air temperature | TL77xxBC | 0 | 70 | °C |
TL77xxBI | –40 | 85 | |||
TL7705BQ | –40 | 125 |